Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 10B-Cover-for SL-w. cord-HCC
Bill of material
HARTING 19430105446
Product number of the Manufacturer
19430105446
Short Description
Protection cover, for cable to cable housing, Size: 10 B, Single locking lever
Long Description
Protection cover, for cable to cable housing, Size: 10 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Manufacturer Type Description
Han-Eco 10B-Cover-for SL-w. cord-HCC
Alternative product number
19 43 010 5446
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP66
Product type
Han-Eco 10B-Cover-for SL-w. cord-HCC
Brand
Han-Eco®
Application standards
IEC 61984
Size
10 B
Manufacturer product description
Protection cover, for cable to cable housing, Size: 10 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Manufacturer product designation
Protection cover, for cable to cable housing, Size: 10 B, Single locking lever
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polyamide (PA), Fibre-glass reinforced
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
No preview available.