Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Bill of material
HARTING 09330006139
Preview
Product number of the Manufacturer
09330006139
Short Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated, Conductor cross-section: 5.5 mm²
Long Description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated, Conductor cross-section: 5.5 mm²
Manufacturer Type Description
Han E-Male Contact-c Au 5,5 mm² / 10 AWG
Alternative product number
09 33 000 6139
Manufacturer Name
HARTING
Delivery Time
77
Contact design
Pin
max. connectable conductor cross-section
5.5 mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
Han E-Male Contact-c Au 5,5 mm² / 10 AWG, Han E®
Brand
Han E®
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated, Conductor cross-section: 5.5 mm²
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Male, Copper alloy, Gold plated, Conductor cross-section: 5.5 mm², Han E-Male Contact-c Au 5,5 mm² / 10 AWG
certificate/approval
0
Minimum Order Quantity
1000
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D