Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E Female Contact 26-22AWG Constantan
Bill of material
HARTING 09330006263
Preview
Product number of the Manufacturer
09330006263
Short Description
Crimp contact, Operating current: ≤16 A, Female, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
Long Description
Crimp contact, Operating current: ≤16 A, Female, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
Manufacturer Type Description
Han E Female Contact 26-22AWG Constantan
Alternative product number
09 33 000 6263
Manufacturer Name
HARTING
Delivery Time
63
Insulation stripped length
7.5 mm
Contact design
Socket
max. connectable conductor cross-section
0.37 mm²
min. connectable conductor cross-section
0.14 mm²
Material of the contact
Constantan alloy
Product type
Han E Female Contact 26-22AWG Constantan, Han E®
Brand
Han E®
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Female, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Female, Constantan, Conductor cross-section: 0.14 ... 0.37 mm², AWG 26 ... AWG 22, Han E Female Contact 26-22AWG Constantan
certificate/approval
0
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D