Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han D-M-contact f. Han DDD PCB adapter
Bill of material
HARTING 09150006197
Preview
Product number of the Manufacturer
09150006197
Short Description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
Long Description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
Manufacturer Type Description
Han D-M-contact f. Han DDD PCB adapter
Alternative product number
09 15 000 6197
Manufacturer Name
HARTING
Delivery Time
63
Contact design
Pin
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han D-M-contact f. Han DDD PCB adapter, Han D®
Brand
Han D®
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated
Manufacturer product designation
PCB contact, Operating current: ≤7.5 A, Male, Copper alloy, Silver plated, Han D-M-contact f. Han DDD PCB adapter
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D