Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han D 7 Pos. F Insert Crimp Terminal
Bill of material
HARTING 09210073101
Preview
Product number of the Manufacturer
09210073101
Short Description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7
Long Description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7, Conductor cross-section: 0.14 ... 2.5 mm²
Manufacturer Type Description
Han D 7 Pos. F Insert Crimp Terminal
Alternative product number
09 21 007 3101
Manufacturer Name
HARTING
Delivery Time
63
Rated surge voltage
0.8 kV
Contact design
Socket
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
wire protection present
No
PE connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
10 A
material connector of connector insert
Thermoplast
Product type
Han D 7 Pos. F Insert Crimp Terminal
Brand
Han D®
Application standards
EN 60664-1
Conductor connection method
crimp connection
Size
3 A
Insertion cycles, min.
500
Pole number
7
Manufacturer product description
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7, Conductor cross-section: 0.14 ... 2.5 mm²
Manufacturer product designation
Inserts, Crimp termination, Female, Polyamide (PA), RAL 7032 (pebble grey), Rated current: ‌10 A, Size: 3 A, Contacts: 7
Degree of soiling
3
certificate/approval
0
Combustibility class
HB
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.14 mm²
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
プレビューはありません。