Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Compact Side Entry Hood M25 HC
Bill of material
HARTING 19120080528
Preview
Product number of the Manufacturer
19120080528
Short Description
Hood, for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever
Long Description
Hood, for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65
Manufacturer Type Description
Han Compact Side Entry Hood M25 HC
Alternative product number
19 12 008 0528
Manufacturer Name
HARTING
Delivery Time
39
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
nickel-plated
Design of housing
Sleeve housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han Compact Side Entry Hood M25 HC
Brand
Han-Compact®
number of cable inlets
1
Corrosion resistance
Han-Compact®
Size of connection thread
M25
Size
Han-Compact®
Mounting method of the cable gland
metric
Manufacturer product description
Hood, for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65
Manufacturer product designation
Hood, for standard cable gland, With separate PE terminating point, for all inserts of size Han-Compact®, Size: Han-Compact®, Single locking lever
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D