Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-P M20x1,5 D.5-9mm grey
Bill of material
HARTING 19000005180
Preview
Product number of the Manufacturer
19000005180
Short Description
Cable gland, M20, Clamping range: 5 ... 9 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 24
Long Description
Cable gland, M20, Clamping range: 5 ... 9 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 24
Manufacturer Type Description
Han CGM-P M20x1,5 D.5-9mm grey
Alternative product number
19 00 000 5180
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
wrench width 1
24 mm
Product type
Han® CGM-P
Brand
Han® CGM-P
Size of connection thread
M20
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, M20, Clamping range: 5 ... 9 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 24
Manufacturer product designation
Cable gland, M20, Clamping range: 5 ... 9 mm, Material (cable glands): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 24
max. operating ambient temperature
100 °C
color
light grey
material
Polyamide (PA)
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D