Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-M-Rail M20 D.7-10mm
Bill of material
HARTING 19000007120
Preview
Product number of the Manufacturer
19000007120
Short Description
Cable gland, Railway version, M20, Clamping range: 7 ... 10 mm, Material (cable glands): Brass, IP68, Wrench size: 22, 24
Long Description
Cable gland, Railway version, M20, Clamping range: 7 ... 10 mm, Material (cable glands): Brass, IP68, Wrench size: 22, 24
Manufacturer Type Description
Han CGM-M-Rail M20 D.7-10mm
Alternative product number
19 00 000 7120
Manufacturer Name
HARTING
Delivery Time
14
Degree of protection (IP), mounted
IP68
wrench width 1
22 mm
Product type
Han® CGM-M-Rail
Brand
Han® CGM-M-Rail
Size of connection thread
M20
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, Railway version, M20, Clamping range: 7 ... 10 mm, Material (cable glands): Brass, IP68, Wrench size: 22, 24
Manufacturer product designation
Cable gland, Railway version, M20, Clamping range: 7 ... 10 mm, Material (cable glands): Brass, IP68, Wrench size: 22, 24
max. operating ambient temperature
100 °C
material
Brass
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D