Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-M M12x1,5 D. 2-5mm
Bill of material
HARTING 19000005027
Preview
Product number of the Manufacturer
19000005027
Short Description
Cable gland, M12, Clamping range: 2 ... 5 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA)
Long Description
Cable gland, M12, Clamping range: 2 ... 5 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 14
Manufacturer Type Description
Han CGM-M M12x1,5 D. 2-5mm
Alternative product number
19 00 000 5027
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
wrench width 1
14 mm
Product type
Han® CGM-M
Brand
Han® CGM-M
Size of connection thread
M12
Thread type of the cable gland
metric
Manufacturer product description
Cable gland, M12, Clamping range: 2 ... 5 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 14
Manufacturer product designation
Cable gland, M12, Clamping range: 2 ... 5 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA)
max. operating ambient temperature
100 °C
material
Brass
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
84849000
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D