Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han C-female contact-c 4mm²
Bill of material
HARTING 09320006207
Preview
Product number of the Manufacturer
09320006207
Short Description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
Long Description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
Manufacturer Type Description
Han C-female contact-c 4mm²
Alternative product number
09 32 000 6207
Manufacturer Name
HARTING
Delivery Time
84
Insulation stripped length
9.5 mm
Contact design
Socket
max. connectable conductor cross-section
4 mm²
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han C-female contact-c 4mm², Han® C
Brand
Han® C
Application standards
EN 60664-1
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12
Manufacturer product designation
Crimp contact, Operating current: ≤40 A, Female, Copper alloy, Silver plated, Conductor cross-section: 4 mm², AWG 12, Han C-female contact-c 4mm²
certificate/approval
0
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D