Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Protect Cover Die Cast for Bases
Bill of material
HARTING 09300325426
Preview
Product number of the Manufacturer
09300325426
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 42, Size: 32 B, Double locking lever, Degree of protection: IP65
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 42, Size: 32 B, Double locking lever, Degree of protection: IP65
Manufacturer Type Description
Han B Protect Cover Die Cast for Bases
Alternative product number
09 30 032 5426
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Transverse strap
Degree of protection (IP), mounted
IP65
Product type
Han B Protect Cover Die Cast for Bases
Brand
Han® B
Size
32 B
Captivity element present
Yes
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 42, Size: 32 B, Double locking lever, Degree of protection: IP65
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 42, Size: 32 B, Double locking lever, Degree of protection: IP65
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D