Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Protect Cover Die Cast (Easy hood)
Bill of material
HARTING 11300245422
Preview
Product number of the Manufacturer
11300245422
Short Description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP54
Long Description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP54
Manufacturer Type Description
Han B Protect Cover Die Cast (Easy hood)
Alternative product number
11 30 024 5422
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Transverse strap
seal present
Yes
Degree of protection (IP), mounted
IP54
Product type
Han B Protect Cover Die Cast (Easy hood)
Brand
Han® Easy Hood
Size
24 B
Captivity element present
Yes
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP54
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP54
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
60
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D