Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Base Panel 2 levers
Bill of material
HARTING 09300100301
Preview
Product number of the Manufacturer
09300100301
Short Description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel
Long Description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han B Base Panel 2 levers
Alternative product number
09 30 010 0301
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han B Base Panel 2 levers
Brand
Han® B
Corrosion resistance
Han® B
Size
10 B
Manufacturer product description
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, Size: 10 B, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Boyut
2D