Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han B Base Panel 1 Lever black w/cover
Bill of material
HARTING 09307100303
Product number of the Manufacturer
09307100303
Short Description
Bulkhead mounted housing, With thermo-plastic cover, Black, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel
Long Description
Bulkhead mounted housing, With thermo-plastic cover, Black, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han B Base Panel 1 Lever black w/cover
Alternative product number
09 30 710 0303
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han B Base Panel 1 Lever black w/cover
Brand
Han® B
Corrosion resistance
Han® B
Size
10 B
Manufacturer product description
Bulkhead mounted housing, With thermo-plastic cover, Black, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, With thermo-plastic cover, Black, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Flap cover present
Yes
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
UV-resistant
No
Preview - Generation
3D
2D