Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 8 Quintax-M-c
Bill of material
HARTING 09150083013
Preview
Product number of the Manufacturer
09150083013
Short Description
Male, Contacts: 8, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
Long Description
Male, Contacts: 8, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
Manufacturer Type Description
Han 8 Quintax-M-c
Alternative product number
09 15 008 3013
Manufacturer Name
HARTING
Delivery Time
35
Rated surge voltage
0.8 kV
Contact design
Pin
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
0.52 mm²
min. connectable conductor cross-section multiple wire
0.09 mm²
wire protection present
No
screen connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
5 A
material of contact insert
Plastic
Product type
Han 8 Quintax-M-c
Brand
Han-Quintax® High Density
Application standards
EN 60664-1
Insertion cycles, min.
500
Pole number
8
Manufacturer product description
Male, Contacts: 8, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
Manufacturer product designation
Male, Contacts: 8, + shielding, Conductor cross-section: 0.09 ... 0.52 mm², Rated current: ‌5 A, Polycarbonate (PC), RAL 7032 (pebble grey)
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
0.52 mm²
Min. line cross section, flexible
0.09 mm²
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D