Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han HP Base Panel
Bill of material
HARTING 09390060310
Preview
Product number of the Manufacturer
09390060310
Short Description
Bulkhead mounted housing, Size: 6 B, Screw locking, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
Long Description
Bulkhead mounted housing, Size: 6 B, Screw locking, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han HP Base Panel
Alternative product number
09 39 006 0310
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han HP Base Panel
Brand
Han® HP
Application standards
EN 60664-1
Corrosion resistance
Han® HP
Size
6 B
Manufacturer product description
Bulkhead mounted housing, Size: 6 B, Screw locking, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Bulkhead mounted housing, Size: 6 B, Screw locking, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Boyut
2D