Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6EMC/B-HBM-DL-SSL
Bill of material
HARTING 09628060301SSL
Product number of the Manufacturer
09628060301SSL
Short Description
Bulkhead mounted housing, Internal seal, Size: 6 B, Low construction, Single locking lever, Stainless steel
Long Description
Bulkhead mounted housing, Internal seal, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 6EMC/B-HBM-DL-SSL
Alternative product number
09 62 806 0301 SSL
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Add-on housing
Housing coating
Uncoated
seal present
Yes
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 6EMC/B-HBM-DL-SSL
Brand
Han® EMC/B
Corrosion resistance
Han® EMC/B
Size
6 B
Manufacturer product description
Bulkhead mounted housing, Internal seal, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, Internal seal, Size: 6 B, Low construction, Single locking lever, Stainless steel
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
2D