Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6 HP EMC-HTE-M25-black
Bill of material
HARTING 19390060406
Preview
Product number of the Manufacturer
19390060406
Short Description
Hood, EMC version, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25
Long Description
Hood, EMC version, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 6 HP EMC-HTE-M25-black
Alternative product number
19 39 006 0406
Manufacturer Name
HARTING
Delivery Time
56
Arrangement of the cable lead-in
vertical, top
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 6 HP EMC-HTE-M25-black
Brand
Han® HP
number of cable inlets
1
Corrosion resistance
Han® HP
Size of connection thread
M25
Size
6 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, EMC version, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Hood, EMC version, Size: 6 B, Screw locking, Stainless steel, Top entry, 1x M25
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, Corrosion resistant
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D