Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6 B PLASTIC PROTECT COVER
Bill of material
HARTING 09300065410
Preview
Product number of the Manufacturer
09300065410
Short Description
Protection cover, for bearing pedestal, 06 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Long Description
Protection cover, for bearing pedestal, 06 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Manufacturer Type Description
Han 6 B PLASTIC PROTECT COVER
Alternative product number
09 30 006 5410
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP65
Product type
Han 6 B PLASTIC PROTECT COVER
Brand
Han® B
Manufacturer product description
Protection cover, for bearing pedestal, 06 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Manufacturer product designation
Protection cover, for bearing pedestal, 06 B, Single locking lever, Thermoplastic, Degree of protection: IP65
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D