Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han M Hood Top Entry HC 4x PG 21
Bill of material
HARTING 09370480448
Product number of the Manufacturer
09370480448
Short Description
Hood, Size: 48 B, High construction, Single locking lever, Top entry, 4x Pg 21
Long Description
Hood, Size: 48 B, High construction, Single locking lever, Top entry, 4x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
Manufacturer Type Description
Han M Hood Top Entry HC 4x PG 21
Alternative product number
09 37 048 0448
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han M Hood Top Entry HC 4x PG 21
Brand
Han® M
number of cable inlets
4
Corrosion resistance
Han® M
Size of connection thread
PG21
Size
48 B
Mounting method of the cable gland
PG
Manufacturer product description
Hood, Size: 48 B, High construction, Single locking lever, Top entry, 4x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
Manufacturer product designation
Hood, Size: 48 B, High construction, Single locking lever, Top entry, 4x Pg 21
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
没有预览图.