Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48M Surf. mount. 2xM40 1Lever Cover
Bill of material
HARTING 19370480298
Preview
Product number of the Manufacturer
19370480298
Short Description
Surface mounted housing, With metal cover, Size: 48 B, High construction, Single locking lever, Stainless steel, Side entry, 2x M40
Long Description
Surface mounted housing, With metal cover, Size: 48 B, High construction, Single locking lever, Stainless steel, Side entry, 2x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer Type Description
Han 48M Surf. mount. 2xM40 1Lever Cover
Alternative product number
19 37 048 0298
Manufacturer Name
HARTING
Delivery Time
91
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 48M Surf. mount. 2xM40 1Lever Cover
Brand
Han® M
number of cable inlets
2
Corrosion resistance
Han® M
Size of connection thread
M40
Size
48 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, With metal cover, Size: 48 B, High construction, Single locking lever, Stainless steel, Side entry, 2x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, With metal cover, Size: 48 B, High construction, Single locking lever, Stainless steel, Side entry, 2x M40
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Flap cover present
Yes
UV-resistant
Yes
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D