Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48HPR mounting cover 10XM25
Bill of material
HARTING 19400489860
Preview
Product number of the Manufacturer
19400489860
Short Description
Mounting cover, Distance bolt M6, Size: 48 B, Screw locking, Stainless steel
Long Description
Mounting cover, Distance bolt M6, Size: 48 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 48HPR mounting cover 10XM25
Alternative product number
19 40 048 9860
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Screw
Design of housing surface
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Product type
Han 48HPR mounting cover 10XM25
Brand
Han® HPR
Size
48 B
Manufacturer product description
Mounting cover, Distance bolt M6, Size: 48 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Mounting cover, Distance bolt M6, Size: 48 B, Screw locking, Stainless steel
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
material of housing
aluminium die-cast, Corrosion resistant
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D