Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-HBM-SL, powder coating (Ni)
Bill of material
HARTING 09407030331
Product number of the Manufacturer
09407030331
Short Description
Bulkhead mounted housing, Straight, Nickel plated and powder coated, Size: 3 A, Screw locking
Long Description
Bulkhead mounted housing, Straight, Nickel plated and powder coated, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 3HPR-HBM-SL, powder coating (Ni)
Alternative product number
09 40 703 0331
Manufacturer Name
HARTING
Delivery Time
91
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 3HPR-HBM-SL, powder coating (Ni)
Brand
Han® HPR
Corrosion resistance
Han® HPR
Size
3 A
Manufacturer product description
Bulkhead mounted housing, Straight, Nickel plated and powder coated, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Bulkhead mounted housing, Straight, Nickel plated and powder coated, Size: 3 A, Screw locking
color of housing
Black
color
Black
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
2D