Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR angled hous. long version
Bill of material
HARTING 09400030953
Preview
Product number of the Manufacturer
09400030953
Short Description
Bulkhead mounted housing, Angled, Long version, Open bottom, Tapped blind hole for fixing screws, Size: 3 A, Screw locking
Long Description
Bulkhead mounted housing, Angled, Long version, Open bottom, Tapped blind hole for fixing screws, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 3HPR angled hous. long version
Alternative product number
09 40 003 0953
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Screw
Design of housing surface
Chromalized
Design of housing
Add-on housing
Housing coating
Chromated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 3HPR angled hous. long version
Brand
Han® HPR
Corrosion resistance
Han® HPR
Size
3 A
Manufacturer product description
Bulkhead mounted housing, Angled, Long version, Open bottom, Tapped blind hole for fixing screws, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Bulkhead mounted housing, Angled, Long version, Open bottom, Tapped blind hole for fixing screws, Size: 3 A, Screw locking
color of housing
Black
color
Black
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D