Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3EMV-eg-QB-13,5
Bill of material
HARTING 09620030102
Preview
Product number of the Manufacturer
09620030102
Short Description
Screw mounted housing, Straight, Size: 3 A, Single locking lever, Steel, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
Long Description
Screw mounted housing, Straight, Size: 3 A, Single locking lever, Steel, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3EMV-eg-QB-13,5
Alternative product number
09 62 003 0102
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Screw mounted housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3EMV-eg-QB-13,5
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
PG13.5
Size
3 A
Mounting method of the cable gland
PG
Manufacturer product description
Screw mounted housing, Straight, Size: 3 A, Single locking lever, Steel, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Screw mounted housing, Straight, Size: 3 A, Single locking lever, Steel, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D