Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3EMC-HAE-M25
Bill of material
HARTING 19620031645
Preview
Product number of the Manufacturer
19620031645
Short Description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
Long Description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3EMC-HAE-M25
Alternative product number
19 62 003 1645
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3EMC-HAE-M25
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
M25
Size
3 A
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 3 A, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, Size: 3 A, Single locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D