Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-gw-11 + geklebte Dichtung
Bill of material
HARTING 09200031643
Preview
Product number of the Manufacturer
09200031643
Short Description
Hood, With glued seal, Size: 3 A, Single locking lever, Side entry, 1x Pg 11
Long Description
Hood, With glued seal, Size: 3 A, Single locking lever, Side entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-gw-11 + geklebte Dichtung
Alternative product number
09 20 003 1643
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3A-gw-11 + geklebte Dichtung
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
PG11
Size
3 A
Mounting method of the cable gland
PG
Manufacturer product description
Hood, With glued seal, Size: 3 A, Single locking lever, Side entry, 1x Pg 11, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, With glued seal, Size: 3 A, Single locking lever, Side entry, 1x Pg 11
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
Zink, Zink print cast
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D