Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-AK (Kunstst. sw)
Bill of material
HARTING 09200035450
Preview
Product number of the Manufacturer
09200035450
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-AK (Kunstst. sw)
Alternative product number
09 20 003 5450
Manufacturer Name
HARTING
Delivery Time
27
Type of interlock
Longitudinal strap
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Product type
Han 3A-AK (Kunstst. sw)
Brand
Han A®
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D