Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-AK-Dichtung (Kunstst.)
Bill of material
HARTING 09200035447
Preview
Product number of the Manufacturer
09200035447
Short Description
Protection cover, for cable to cable housing, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever
Long Description
Protection cover, for cable to cable housing, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3A-AK-Dichtung (Kunstst.)
Alternative product number
09 20 003 5447
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Longitudinal strap
seal present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
Product type
Han 3A-AK-Dichtung (Kunstst.)
Brand
Han A®
Size
3 A
Captivity element present
Yes
Manufacturer product description
Protection cover, for cable to cable housing, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Protection cover, for cable to cable housing, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever
max. operating ambient temperature
125 °C
color
RAL 7032 (pebble grey)
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Locking present
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D