Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32A-Cover (Plastic)
Bill of material
HARTING 09200325407
Preview
Product number of the Manufacturer
09200325407
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 A, Double locking lever
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 A, Double locking lever, Degree of protection: IP65
Manufacturer Type Description
Han 32A-Cover (Plastic)
Alternative product number
09 20 032 5407
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Transverse strap
Degree of protection (IP), mounted
IP65
Product type
Han 32A-Cover (Plastic)
Brand
Han A®
Size
32 A
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 A, Double locking lever, Degree of protection: IP65
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 A, Double locking lever
max. operating ambient temperature
125 °C
certificate/approval
0
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D