Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3 EMC-gg-M25
Bill of material
HARTING 19620031421
Product number of the Manufacturer
19620031421
Short Description
Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
Long Description
Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer Type Description
Han 3 EMC-gg-M25
Alternative product number
19 62 003 1421
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
seal present
Yes
screwed cable gland present
Yes
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 3 EMC-gg-M25
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
Integrated
Size
3 A
Mounting method of the cable gland
Integrated
Manufacturer product description
Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Zinc die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Manufacturer product designation
Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
Zink, Zink print cast
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
No preview available.