Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24Mod Docking Frame Moveable, Set
Bill of material
HARTING 09140241706
Preview
Product number of the Manufacturer
09140241706
Short Description
Docking frame, Float mount, for 6 modules, a ... f
Long Description
Docking frame, Float mount, for 6 modules, a ... f
Manufacturer Type Description
Han 24Mod Docking Frame Moveable, Set
Alternative product number
09 14 024 1706
Manufacturer Name
HARTING
Delivery Time
42
Product type
Han 24Mod Docking Frame Moveable, Set
Brand
Han-Modular®
Application standards
EN 60664-1
Insertion cycles, min.
500
Material of the contact carrier frame
Zink print cast
Manufacturer product description
Docking frame, Float mount, for 6 modules, a ... f
Manufacturer product designation
Docking frame, Float mount, for 6 modules, a ... f
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Preview - Generation
3D
Размер
2D