Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24M-HTE2-HC-f. DL-M40
Bill of material
HARTING 19370240468
Preview
Product number of the Manufacturer
19370240468
Short Description
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 2x M40
Long Description
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 2x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP66, IP67
Manufacturer Type Description
Han 24M-HTE2-HC-f. DL-M40
Alternative product number
19 37 024 0468
Manufacturer Name
HARTING
Delivery Time
42
Arrangement of the cable lead-in
vertical, top
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP66, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 24M-HTE2-HC-f. DL-M40
Brand
Han® M
number of cable inlets
2
Corrosion resistance
Han® M
Size of connection thread
M40
Size
24 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 2x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP66, IP67
Manufacturer product designation
Hood, Size: 24 B, High construction, Double locking lever, Top entry, 2x M40
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation