Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR EasyCon Cover 3xM40
Bill of material
HARTING 19400249906
Preview
Product number of the Manufacturer
19400249906
Short Description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking
Long Description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 24HPR EasyCon Cover 3xM40
Alternative product number
19 40 024 9906
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Screw
Design of housing surface
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Product type
Han 24HPR EasyCon Cover 3xM40
Brand
Han® HPR EasyCon
Size
24 HPR
Manufacturer product description
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking
max. operating ambient temperature
125 °C
color
Black
certificate/approval
0
material of housing
aluminium die-cast, Corrosion resistant
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D