Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR-Compact-HTE-LC-SCL-M25
Bill of material
HARTING 19405241411
Product number of the Manufacturer
19405241411
Short Description
Hood, Size: 24 HPR, Low construction, Screw locking, Stainless steel, Top entry, 1x M25
Long Description
Hood, Size: 24 HPR, Low construction, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Manufacturer Type Description
Han 24HPR-Compact-HTE-LC-SCL-M25
Alternative product number
19 40 524 1411
Manufacturer Name
HARTING
Delivery Time
56
Arrangement of the cable lead-in
vertical, top
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP68, IP6K9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 24HPR-Compact-HTE-LC-SCL-M25
Brand
Han® HPR Compact
number of cable inlets
1
Corrosion resistance
Han® HPR Compact
Size of connection thread
M25
Size
24 HPR
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 24 HPR, Low construction, Screw locking, Stainless steel, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Manufacturer product designation
Hood, Size: 24 HPR, Low construction, Screw locking, Stainless steel, Top entry, 1x M25
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, Corrosion resistant
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
seal present
No
Flap cover present
No
UV-resistant
No
Deeplink
Deeplink
Preview - Generation
Просмотр недоступен