Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24Ex UL-HSE-M25
Bill of material
HARTING 19365241521
Preview
Product number of the Manufacturer
19365241521
Short Description
Hood, Size: 24 B, Double locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue)
Long Description
Hood, Size: 24 B, Double locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
Manufacturer Type Description
Han 24Ex UL-HSE-M25
Alternative product number
19 36 524 1521
Manufacturer Name
HARTING
Delivery Time
56
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, With cable gland
Min. operating temperature
-20 °C
Max. operating temperature
40 °C
shackle position
Subsection
Product type
Han 24Ex UL-HSE-M25
Brand
Han® Ex
number of cable inlets
1
Corrosion resistance
Han® Ex
Size of connection thread
M25
Size
24 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 24 B, Double locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
Manufacturer product designation
Hood, Size: 24 B, Double locking lever, Side entry, 1x M25, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue)
color of housing
Blue
color
light-blue
certificate/approval
0
material of housing
Zink, Zink print cast
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D