Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24ESS-F w. mech. Relay Contacts
Bill of material
HARTING 09330242738
Preview
Product number of the Manufacturer
09330242738
Short Description
Inserts, Cage-clamp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 24 B, Contacts: 16
Long Description
Inserts, Cage-clamp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 24 B, Contacts: 16, Conductor cross-section: 0.5 ... 4 mm² Relay contacts, 0.14 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer Type Description
Han 24ESS-F w. mech. Relay Contacts
Alternative product number
09 33 024 2738
Manufacturer Name
HARTING
Delivery Time
35
Rated surge voltage
6 kV
Contact design
Socket
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section multiple wire
0.5 mm²
wire protection present
No
PE connection present
Yes
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han 24ESS-F w. mech. Relay Contacts
Brand
Han® ESS
Application standards
EN 60664-1
Conductor connection method
Spring pulley connection
Size
24 B
Insertion cycles, min.
500
Pole number
16
Manufacturer product description
Inserts, Cage-clamp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 24 B, Contacts: 16, Conductor cross-section: 0.5 ... 4 mm² Relay contacts, 0.14 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer product designation
Inserts, Cage-clamp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 24 B, Contacts: 16
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
4 mm²
Min. line cross section, flexible
0.5 mm²
rated voltage
500 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D