Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24B split hood
Bill of material
HARTING 09300240498
Preview
Product number of the Manufacturer
09300240498
Short Description
Panel feed through housing, High construction, Double locking lever, Top entry, 4x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR
Long Description
Panel feed through housing, High construction, Double locking lever, Top entry, 4x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 24B split hood
Alternative product number
09 30 024 0498
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
vertical, top
Type of interlock
Transverse strap
Design of housing
Feed-through header
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 24B split hood
Brand
Han® B
number of cable inlets
4
Corrosion resistance
Han® B
Manufacturer product description
Panel feed through housing, High construction, Double locking lever, Top entry, 4x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Panel feed through housing, High construction, Double locking lever, Top entry, 4x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Размер
2D