Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24B Docking Frame (35 mm)
Bill of material
HARTING 09300241704
Preview
Product number of the Manufacturer
09300241704
Short Description
Docking frame, Stainless steel, Size: 24 B
Long Description
Docking frame, Stainless steel, Size: 24 B
Manufacturer Type Description
Han 24B Docking Frame (35 mm)
Alternative product number
09 30 024 1704
Manufacturer Name
HARTING
Delivery Time
77
Product type
Han 24B Docking Frame (35 mm)
Insertion cycles, min.
500
Manufacturer product description
Docking frame, Stainless steel, Size: 24 B
Manufacturer product designation
Docking frame, Stainless steel, Size: 24 B
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Preview - Generation
3D
Dimension
2D