Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16M-Base Panel 2 Levers IP67
Bill of material
HARTING 09370161301
Preview
Product number of the Manufacturer
09370161301
Short Description
Bulkhead mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel
Long Description
Bulkhead mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66, IP67
Manufacturer Type Description
Han 16M-Base Panel 2 Levers IP67
Alternative product number
09 37 016 1301
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP66, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 16M-Base Panel 2 Levers IP67
Brand
Han® M
Corrosion resistance
Han® M
Size
16 B
Manufacturer product description
Bulkhead mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66, IP67
Manufacturer product designation
Bulkhead mounted housing, Size: 16 B, Low construction, Double locking lever, Stainless steel
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D