Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HPR-HSE-SL-M20
Bill of material
HARTING 19400160510
Preview
Product number of the Manufacturer
19400160510
Short Description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20
Long Description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 16HPR-HSE-SL-M20
Alternative product number
19 40 016 0510
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
lateral
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 16HPR-HSE-SL-M20
Brand
Han® HPR
number of cable inlets
1
Corrosion resistance
Han® HPR
Size of connection thread
M20
Size
16 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, Corrosion resistant
UV-resistant
Yes
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D