Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HPR-enlarged-HSMA1-SCL-M40
Bill of material
HARTING 19400160958
Product number of the Manufacturer
19400160958
Preview
Short Description
Surface mounted housing, Horizontal version, Enlarged, Size: 16 B, Screw locking, Stainless steel, Top entry, 1x M40
Long Description
Surface mounted housing, Horizontal version, Enlarged, Size: 16 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 16HPR-enlarged-HSMA1-SCL-M40
Alternative product number
19 40 016 0958
Manufacturer Name
HARTING
Delivery Time
0
Arrangement of the cable lead-in
vertical, top
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 16HPR-enlarged-HSMA1-SCL-M40
Brand
Han® HPR
number of cable inlets
1
Corrosion resistance
Han® HPR
Size of connection thread
M40
Size
16 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Horizontal version, Enlarged, Size: 16 B, Screw locking, Stainless steel, Top entry, 1x M40, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Surface mounted housing, Horizontal version, Enlarged, Size: 16 B, Screw locking, Stainless steel, Top entry, 1x M40
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, Corrosion resistant
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Flap cover present
No
Deeplink
Deeplink
Preview - Generation