Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HPR EasyCon cover 4XM25 for Male f
Bill of material
HARTING 19400169802
Preview
Product number of the Manufacturer
19400169802
Short Description
Mounting cover, for surface mounted housings, for hoods, Size: 16 HPR, Screw locking, 4x M25
Long Description
Mounting cover, for surface mounted housings, for hoods, Size: 16 HPR, Screw locking, 4x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 16HPR EasyCon cover 4XM25 for Male f
Alternative product number
19 40 016 9802
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Mounting cover
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 16HPR EasyCon cover 4XM25 for Male f
Brand
Han® HPR EasyCon
number of cable inlets
4
Corrosion resistance
Han® HPR EasyCon
Size of connection thread
M25
Size
16 HPR
Mounting method of the cable gland
metric
Manufacturer product description
Mounting cover, for surface mounted housings, for hoods, Size: 16 HPR, Screw locking, 4x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Mounting cover, for surface mounted housings, for hoods, Size: 16 HPR, Screw locking, 4x M25
color of housing
Black
color
Black
certificate/approval
0
material of housing
aluminium die-cast, Corrosion resistant
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D