Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HP Direct/B-HSE-M20
Bill of material
HARTING 19396160545
Preview
Product number of the Manufacturer
19396160545
Short Description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
Long Description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 16HP Direct/B-HSE-M20
Alternative product number
19 39 616 0545
Manufacturer Name
HARTING
Delivery Time
42
Arrangement of the cable lead-in
lateral
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 16HP Direct/B-HSE-M20
Brand
Han® HP Direct B
number of cable inlets
1
Application standards
EN 60664-1
Corrosion resistance
Han® HP Direct B
Size of connection thread
M20
Size
16 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Hood, Size: 16 B, Screw locking, Stainless steel, Side entry, 1x M20, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D