Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B-gs-M40
Bill of material
HARTING 19300160523
Preview
Product number of the Manufacturer
19300160523
Short Description
Hood, Special type, Size: 16 B, High construction, Double locking lever, Side entry, 1x M40
Long Description
Hood, Special type, Size: 16 B, High construction, Double locking lever, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
Manufacturer Type Description
Han 16B-gs-M40
Alternative product number
19 30 016 0523
Manufacturer Name
HARTING
Delivery Time
28
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65, IP66, IP67
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 16B-gs-M40
Brand
Han® B
number of cable inlets
1
Corrosion resistance
Han® B
Size of connection thread
M40
Size
16 B
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Special type, Size: 16 B, High construction, Double locking lever, Side entry, 1x M40, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
Manufacturer product designation
Hood, Special type, Size: 16 B, High construction, Double locking lever, Side entry, 1x M40
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D