Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16 HPR Base Pane w/o cable entry
Bill of material
HARTING 09400161201
Preview
Product number of the Manufacturer
09400161201
Short Description
Surface mounted housing, Size: 16 B, Screw locking, Stainless steel, Without cable entry
Long Description
Surface mounted housing, Size: 16 B, Screw locking, Stainless steel, Without cable entry, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer Type Description
Han 16 HPR Base Pane w/o cable entry
Alternative product number
09 40 016 1201
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
Without cable entry
Type of interlock
Screw
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Without
Product type
Han 16 HPR Base Pane w/o cable entry
Brand
Han® HPR
Corrosion resistance
Han® HPR
Size
16 B
Manufacturer product description
Surface mounted housing, Size: 16 B, Screw locking, Stainless steel, Without cable entry, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Manufacturer product designation
Surface mounted housing, Size: 16 B, Screw locking, Stainless steel, Without cable entry
color of housing
Black
color
Black
certificate/approval
CE
material of housing
aluminium die-cast, Corrosion resistant
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D