Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 15EMV-gg-M25
Bill of material
HARTING 19620150446
Preview
Product number of the Manufacturer
19620150446
Short Description
Hood, Size: 10 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR
Long Description
Hood, Size: 10 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 15EMV-gg-M25
Alternative product number
19 62 015 0446
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
vertical, top
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
seal present
Yes
Degree of protection (IP), mounted
IP65
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 15EMV-gg-M25
Brand
Han® EMC
number of cable inlets
1
Corrosion resistance
Han® EMC
Size of connection thread
M25
Size
10 A
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 10 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Hood, Size: 10 A, Single locking lever, Top entry, 1x M25, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
Preview - Generation
3D
Dimension
2D