Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10EMC/B-HTE0-HC-for SL-HMC
Bill of material
HARTING 09622100803
Preview
Product number of the Manufacturer
09622100803
Short Description
Hood, Size: 10 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
Long Description
Hood, Size: 10 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
Manufacturer Type Description
Han 10EMC/B-HTE0-HC-for SL-HMC
Alternative product number
09 62 210 0803
Manufacturer Name
HARTING
Delivery Time
90
Arrangement of the cable lead-in
Without cable entry
Type of interlock
Longitudinal strap
Design of housing surface
Uncoated
Design of housing
Sleeve housing
Housing coating
Uncoated
Degree of protection (IP), mounted
IP65, IP66
EMC design present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 10EMC/B-HTE0-HC-for SL-HMC
Brand
Han® EMC/B
Corrosion resistance
Han® EMC/B
Size
10 B
Manufacturer product description
Hood, Size: 10 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65, IP66
Manufacturer product designation
Hood, Size: 10 B, High construction, Single locking lever, Without cable entry, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted
color of housing
Without
color
uncolored
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
UV-resistant
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
Preview - Generation
3D
Dimension
2D