Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B-HMC-asg2-LB-M32
Bill of material
HARTING 19302100292
Preview
Product number of the Manufacturer
19302100292
Short Description
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32
Long Description
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 10B-HMC-asg2-LB-M32
Alternative product number
19 30 210 0292
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Longitudinal strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han 10B-HMC-asg2-LB-M32
Brand
Han® HMC
number of cable inlets
2
Corrosion resistance
Han® HMC
Size of connection thread
M32
Size
10 B
Mounting method of the cable gland
metric
Manufacturer product description
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, Size: 10 B, High construction, Single locking lever, Polycarbonate (PC), Stainless steel, Side entry, 2x M32
color of housing
Grey
color
Grey
certificate/approval
0
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Preview - Generation
3D
Dimension
2D