Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B-asg2-K-29
Bill of material
HARTING 09300100263
Preview
Product number of the Manufacturer
09300100263
Short Description
Surface mounted housing, With thermo-plastic cover, Size: 10 B, High construction, Double locking lever (on the hood), Side entry, 2x Pg 29
Long Description
Surface mounted housing, With thermo-plastic cover, Size: 10 B, High construction, Double locking lever (on the hood), Side entry, 2x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han 10B-asg2-K-29
Alternative product number
09 30 010 0263
Manufacturer Name
HARTING
Delivery Time
77
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Socket housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
top section
Product type
Han 10B-asg2-K-29
Brand
Han® B
number of cable inlets
2
Corrosion resistance
Han® B
Size of connection thread
PG29
Size
10 B
Mounting method of the cable gland
PG
Manufacturer product description
Surface mounted housing, With thermo-plastic cover, Size: 10 B, High construction, Double locking lever (on the hood), Side entry, 2x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Surface mounted housing, With thermo-plastic cover, Size: 10 B, High construction, Double locking lever (on the hood), Side entry, 2x Pg 29
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Flap cover present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
UV-resistant
No
Preview - Generation
3D
Dimension
2D